(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra-Compact CMOS Laser Sensor [E3NC-S] (Part Number)

Ultra-Compact CMOS Laser Sensor [E3NC-S]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,900₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small sized CMOS laser sensor, "E3NC-S" sensor head and amplifier unit.

[Features]
· Small sized CMOS laser sensor that enables a stable detection of the workpiece without being affected by the color, material and surface of the workpiece
· A dynamic range that is 500,000 times which ensures a stable detection as any variation in the workpiece will not affect the detection process
· Smallest in industry (December 2012 to present).
· The CMOS laser head allows for it to be mounted in tight spaces.
· Since determination of the distance can be done, a stable detection is provided at a difference in level of 1.5 mm.
· A reliable robot cable and protective structure IP67 to ensure best performance even in the adverse environment.
· A clear "White color display" that provides high visibility has been used.
· A stable detection is achieved through easy settings and smart tuning

 
Part Number
E3NC-SH250 2M
E3NC-SH250H 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Detection Method Light Axis Arrangement Type Beam Shape Light Source Head Shape Amplifier Installation Type Detection distance 【classification】
(mm)
Reflection type detection method Operating Environment Ambient Operating Temperature
(°C)
Protection Structure Head maximum size width
(mm)
Head maximum size height
(mm)
Head maximum size, depth
(mm)
Amplifier Function (Selectable only when Amplifier is installed) Power Supply Voltage
(V)
Output Mode Connection Method Cable length
(m)
Timer Spot Dia.
(mm)
Response time (standard mode)
(ms)
Laser class Applicable Sensors Input/Output Detection Distance details
(mm)

₹ 29,298.33

1 Piece(s) 5 Day(s) or more [Lens for Sensor] Sensor headRetro reflectiveEmitting and Receiving Integrated Single UseSmall Spots[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Separation Type~300Distance Settable ModelStandard / Cold Resistance-10~50IP6728.81341---Pre-wired connector2-φ1-Class 1--250

₹ 29,298.33

1 Piece(s) 5 Day(s) or more [Lens for Sensor] Sensor headRetro reflectiveEmitting and Receiving Integrated Single UseSmall Spots[Red] Visible Light Semiconductor Laser[Square] Square shapeAmplifier Separation Type~300Distance Settable ModelStandard / Cold Resistance-10~50IP6728.81341---Pre-wired connector2-φ1-Class 1--250

Loading...

  1. 1

Basic Information

Detected Objects Opaque Objects Case Material Polycarbonate Ambient Operating Temperature(%) 35::85
Shape (amplifier) Square shape