• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Dual-Wheel Caster, TY75WS

Dual-Wheel Caster, TY75WS

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TY75WS

Part Number
TY75WS
Part NumberVolume DiscountDays to Ship
15 Day(s) or more

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal / Dual Wheels Mounting Height H(mm) 93 Properties Caster with Bearings
Load Range(daN) 140.01~220.00 Stopper (Detail) With Double Stopper (Rotation + Turning) Allowable Load (Effective Load)(daN) 166.6
Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 50 Mounting Hole Pitch Transverse Direction P2(mm) 50
Plate Length F1 or Fb(mm) 66 Plate Width F2(mm) 66 Wheel Dia. D(Ø) 75
Wheel Width W(mm) 64 Turning Radius C(mm) 20 Mounting Section Shape Square Plate

Please check the type/dimensions/specifications of the part TY75WS in the Dual-Wheel Caster, TY75WS series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)