Dual-Wheel Caster, SUS-TE100N

Dual-Wheel Caster, SUS-TE100N

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

PDF

Japanese Only

Part Number
SUS-TE100N12
SUS-TE100N12WS
SUS-TEA100N12
SUS-TEA100N12WS
SUS-TEC100N12
SUS-TEC100N12WS
Part NumberVolume DiscountDays to ShipStopper (Detail) Collar
16 Day(s) or more No StopperBlack
16 Day(s) or more With Double Stopper (Rotation + Turning)Black
16 Day(s) or more No StopperBrown
16 Day(s) or more With Double Stopper (Rotation + Turning)Brown
16 Day(s) or more No StopperIvory
16 Day(s) or more With Double Stopper (Rotation + Turning)Ivory

Loading...

  1. 1
 

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 110 Load Range(daN) 80.01~140.00
Allowable Load (Effective Load)(daN) 98 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Stainless Steel Thread Diameter Nd M12X1.75 Wheel Dia. D(Ø) 100
Wheel Width W(mm) 64 Turning Radius C(mm) 24 Mounting Section Shape Screw-In

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)