• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dual-Wheel Caster, NA100N

Dual-Wheel Caster, NA100N

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NA100N12
NA100N12S
NA100N16
NA100N16S
Part NumberVolume DiscountDays to ShipStopper (Detail) Thread Diameter Nd
11 Day(s) or more No StopperM12X1.75
11 Day(s) or more With Rotation StopperM12X1.75
11 Day(s) or more No Stopper[M16] M16X2.0
11 Day(s) or more With Rotation Stopper[M16] M16X2.0

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 113 Properties Caster with Bearings
Load Range(daN) 80.01~140.00 Allowable Load (Effective Load)(daN) 98 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel Wheel Dia. D(Ø) 100
Wheel Width W(mm) 66 Turning Radius C(mm) 28 Mounting Section Shape Screw-In

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)