(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Caster with Dust Cover CF075

Caster with Dust Cover CF075
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,039₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sold in single units. Note: This is different from the number contained in a case (pcs.) listed in the catalog.

 
Part Number
CF075
CFW075
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCollar

₹ 2,039.02

1 Piece(s) 10 Day(s) or more Gray

₹ 2,080.53

1 Piece(s) 10 Day(s) or more White

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 93 Load Range(daN) 35.01~80.00
Stopper (Detail) No Stopper Allowable Load (Effective Load)(daN) 78.4 Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Fitting Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 46 Mounting Hole Pitch Transverse Direction P2(mm) 35 Plate Length F1 or Fb(mm) 60
Plate Width F2(mm) 50 Wheel Dia. D(Ø) 75 Wheel Width W(mm) 48
Turning Radius C(mm) 20 Mounting Section Shape Square Plate