(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MR Joint II, Female Adapter, AQ

MR Joint II, Female Adapter, AQ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      935₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compression pipe fitting. Cap nut is tightened to crimp sleeve on pipe, creating a seal and preventing pipe slippage.

Part Number
MRJ-AQ-13SUX1/2B
MRJ-AQ-20SUX3/4B
MRJ-AQ-25SUX1B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Nominal of Thread (B) Applicable Pipe Nominal diameter (Su)

₹ 935.27

1 Piece(s) 11 Day(s) or more 15.881/213

₹ 1,287.55

1 Piece(s) 5 Day(s) or more 22.223/420

₹ 1,760.35

1 Piece(s) 11 Day(s) or more 28.58125

Loading...

  1. 1

Basic Information

Type Fitting Material BC6 Applicable Fluid Water
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Female Adapter Material of Applicable Pipe Copper / Stainless Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range(°C) 0::100