(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MR Joint II, Elbow, L

MR Joint II, Elbow, L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,088₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compression pipe fitting. Cap nut is tightened to crimp sleeve on pipe, creating a seal and preventing pipe slippage.

Part Number
MRJ-L-13SU
MRJ-L-20SU
MRJ-L-25SU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Applicable Pipe Nominal diameter (Su)

₹ 1,087.96

1 Piece(s) 7 Day(s) or more 15.8813

₹ 1,554.07

1 Piece(s) 11 Day(s) or more 22.2220

₹ 2,235.84

1 Piece(s) 11 Day(s) or more 28.5825

Loading...

  1. 1

Basic Information

Type Fitting Material BC6 Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Elbow Material of Applicable Pipe Copper / Stainless Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 0::100
X
whatsapp-qr whatsapp-icon