(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LA Coupling, P-LA Type, Reducing Male Adapter, RAP

LA Coupling, P-LA Type, Reducing Male Adapter, RAP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,010₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

P-LA type with copper alloy lockring is used exclusively for polyethylene pipes.

Part Number
PLA-RAP-1/2X3/8B-C
PLA-RAP-1/2X3/8B-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Working Temperature Range
(℃)

₹ 1,033.05

1 Piece(s) 12 Day(s) or more Commercial Coated Article (Epoxy Resin) (End-C)-10~40

₹ 1,010.29

1 Piece(s) 12 Day(s) or more White Products (Zinc Plated)(The End-W)-10~60
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Working Temperature Range
(℃)

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Connection Types of connection, Screw, pipe connection Different-diameter male adapters Applicable Tube Material Poly Pipe
Applicable Pipe O.D.(φ) 21.7 Applicable Pipe O.D.of the second end(φ) 17.3 Connection Thread Type R
Nominal of Thread (B) 1/2 Maximum Operating Pressure(MPa) 0.75 Applicable Pipe Nominal diameter (B) 3/8
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list