(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LA Coupling, HI-LA Multi Type, Female Adapter, AQ

LA Coupling, HI-LA Multi Type, Female Adapter, AQ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      887₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The HI-LA multi type is a modified version of the HI-LA type that requires replacement of parts, designed to accommodate three types of pipes (steel pipe, PVC pipe and polyethylene pipe) without requiring replacement of parts.

Part Number
HLA-AQ-1/2B-N-C
HLA-AQ-1/2B-N-W
HLA-AQ-1B-N-C
HLA-AQ-2B-N-C
HLA-AQ-2B-N-W
HLA-AQ-3/4B-N-C
HLA-AQ-3B-N-C
HLA-AQ-3B-N-W
HLA-AQ-11/2B-N-C
HLA-AQ-11/4B-N-C
HLA-AQ-21/2B-N-C
HLA-AQ-21/2B-N-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Nominal of Thread Surface Treatment Operating Temperature Range
(°C)

₹ 900.45

1 Piece(s) 11 Day(s) or more 151/2Steel pipe / PVC Pipe / Poly Pipe21.71/2B(15A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

₹ 887.05

1 Piece(s) 5 Day(s) or more 151/2Steel pipe / PVC Pipe / Poly Pipe21.71/2B(15A)White Products (Zinc Plated)(The End-W)-10~60

₹ 1,430.85

1 Piece(s) 11 Day(s) or more 251Steel pipe / Poly Pipe341B(25A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

₹ 3,093.04

1 Piece(s) 11 Day(s) or more 502Steel pipe / PVC Pipe60.52B(50A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

₹ 2,821.15

1 Piece(s) 5 Day(s) or more 502Steel pipe / PVC Pipe60.52B(50A)White Products (Zinc Plated)(The End-W)-10~60

₹ 1,157.62

1 Piece(s) 11 Day(s) or more 203/4Steel pipe / PVC Pipe / Poly Pipe27.23/4B(20A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

₹ 7,987.18

1 Piece(s) 11 Day(s) or more 803Steel pipe / PVC Pipe89.103B(80A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

₹ 7,038.89

1 Piece(s) 11 Day(s) or more 803Steel pipe / PVC Pipe89.103B(80A)White Products (Zinc Plated)(The End-W)-10~60

₹ 2,213.05

1 Piece(s) 11 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.61 1/2B(40A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

₹ 1,712.13

1 Piece(s) 11 Day(s) or more 321 1/4Steel pipe42.71 1/4B(32A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

₹ 6,280.80

1 Piece(s) 11 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.302 1/2B(65A)Commercial Coated Article (Epoxy Resin) (End-C)-10~40

₹ 6,061.15

1 Piece(s) 11 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.302 1/2B(65A)White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Connection Thread Type Rc
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR