LA Coupling, HI-LA Multi Type, Special Dimensional Socket SSS

LA Coupling, HI-LA Multi Type, Special Dimensional Socket SSS

[Features]
▪ The HI-LA multi type is a modified version of the part exchange type HI-LA. The modified version can use 3 types of pipes at a time (Steel pipes, PVC pipes, Polyethylene pipe), thus eliminating the need of exchange of parts.

Part Number

Configured Part Number is shown.

Part Number
HLA-SSS-1/2B-N-C
HLA-SSS-1/2B-N-W
HLA-SSS-1B-N-C
HLA-SSS-1B-N-W
HLA-SSS-2B-N-C
HLA-SSS-2B-N-W
HLA-SSS-3/4B-N-C
HLA-SSS-3/4B-N-W
HLA-SSS-11/2B-N-C
HLA-SSS-11/2B-N-W
HLA-SSS-11/4B-N-C
HLA-SSS-11/4B-N-W
Part NumberVolume DiscountDays to ShipRoHSNominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Surface Treatment Operating Temperature Range
(°C)
6 Day(s) or more 6151/2Steel pipe / PVC Pipe / Poly Pipe21.7Commercial Coated Article (Epoxy Resin) (End-C)-10~40
6 Day(s) or more 6151/2Steel pipe / PVC Pipe / Poly Pipe21.7White Products (Zinc Plated)(The End-W)-10~60
6 Day(s) or more 6251Steel pipe / Poly Pipe34Commercial Coated Article (Epoxy Resin) (End-C)-10~40
6 Day(s) or more 6251Steel pipe / Poly Pipe34White Products (Zinc Plated)(The End-W)-10~60
6 Day(s) or more 6502Steel pipe / PVC Pipe60.5Commercial Coated Article (Epoxy Resin) (End-C)-10~40
6 Day(s) or more 6502Steel pipe / PVC Pipe60.5White Products (Zinc Plated)(The End-W)-10~60
6 Day(s) or more 6203/4Steel pipe / PVC Pipe / Poly Pipe27.2Commercial Coated Article (Epoxy Resin) (End-C)-10~40
6 Day(s) or more 6203/4Steel pipe / PVC Pipe / Poly Pipe27.2White Products (Zinc Plated)(The End-W)-10~60
6 Day(s) or more 6401 1/2Steel pipe / PVC Pipe48.6Commercial Coated Article (Epoxy Resin) (End-C)-10~40
6 Day(s) or more 6401 1/2Steel pipe / PVC Pipe48.6White Products (Zinc Plated)(The End-W)-10~60
6 Day(s) or more 6321 1/4Steel pipe42.7Commercial Coated Article (Epoxy Resin) (End-C)-10~40
6 Day(s) or more 6321 1/4Steel pipe42.7White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Max. Operating Pressure(MPa) 1
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)