Steel Pipe Fitting, Threaded Pipe Fitting, Multi-Port Fitting

Steel Pipe Fitting, Threaded Pipe Fitting, Multi-Port Fitting

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SPTP4-11/2X1B-W
SPTP6-2X1B-W
SPTQ4-11/2X1B-W
SPTQ6-2X1B-W
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Connection Thread Type M1 Number of bores
7 Day(s) or more 1 1/2B(40A)R4-neck (Rc1)
7 Day(s) or more 2B(50A)R6-neck (Rc1)
7 Day(s) or more 1 1/2B(40A)Rc4-neck (Rc1)
7 Day(s) or more 2B(50A)Rc6-neck (Rc1)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Multi-mouth joint
Material Black heart malleable cast iron (FCMB27-05) Nominal of Thread M2 1B(25A) Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 2.5 Nominal of Thread 3(Different Diameters or Different Type Screw) 1B(25A)
Applicable Fluid Water / Air / Gas / Oil Types of Screw 4 (When Different Dia. or Different Type Screw) Rc Surface Treatment Hot zinc plating
Nominal of Thread 4(Different Diameters or Different Type Screw) 1B(25A) Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)