Steel Pipe Fittings, Screw-In Pipe Fittings, Tri-Directional Reducing Tees (Large Branch Diameters)

Steel Pipe Fittings, Screw-In Pipe Fittings, Tri-Directional Reducing Tees (Large Branch Diameters)

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C or below), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BRT-1X1X2B-W
BRT-1X1X11/2B-W
BRT-1X1X11/4B-W
BRT-2X2X3B-W
BRT-2X2X21/2B-W
BRT-3/4X3/4X1B-W
BRT-3/4X3/4X11/4B-W
BRT-11/2X11/2X2B-W
BRT-11/2X11/2X21/2B-W
BRT-11/4X11/4X2B-W
BRT-11/4X11/4X11/2B-W
BRT-21/2X21/2X3B-W
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)
7 Day(s) or more 1B(25A)1B(25A)2B(50A)
7 Day(s) or more 1B(25A)1B(25A)1 1/2B(40A)
7 Day(s) or more 1B(25A)1B(25A)1 1/4B(32A)
7 Day(s) or more 2B(50A)2B(50A)3B(80A)
7 Day(s) or more 2B(50A)2B(50A)2 1/2B(65A)
7 Day(s) or more 3/4B(20A)3/4B(20A)1B(25A)
7 Day(s) or more 3/4B(20A)3/4B(20A)1 1/4B(32A)
7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)2B(50A)
7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)2 1/2B(65A)
7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)2B(50A)
7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1 1/2B(40A)
7 Day(s) or more 2 1/2B(65A)2 1/2B(65A)3B(80A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material STPG370(SCH40) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water / Air / Gas / Oil
Surface Treatment Hot zinc plating Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No
Band Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)