(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Pipe Fitting Screw-in Type Pipe Fitting, Three-Way Reduced Tee

Steel Pipe Fitting Screw-in Type Pipe Fitting, Three-Way Reduced Tee
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      318₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C or below), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

Part Number
BRT-1X3/4X1/2B-W
BRT-2X1X1B-W
BRT-2X1X11/2B-W
BRT-2X1X11/4B-W
BRT-2X11/2X1/2B-W
BRT-2X11/2X1B-W
BRT-2X11/2X3/4B-W
BRT-2X11/2X11/4B-W
BRT-2X11/2X21/2B-W
BRT-2X11/4X1B-W
BRT-2X11/4X11/2B-W
BRT-2X11/4X21/2B-W
BRT-3X2X2B-W
BRT-3X2X3B-W
BRT-3X21/2X2B-W
BRT-3X21/2X21/2B-W
BRT-11/2X1X2B-W
BRT-11/2X1X11/4B-W
BRT-11/2X3/4X1B-W
BRT-11/2X11/4X1/2B-W
BRT-11/2X11/4X1B-W
BRT-11/2X11/4X2B-W
BRT-11/2X11/4X3/4B-W
BRT-11/4X1/2X3/4B-W
BRT-11/4X1X1/2B-W
BRT-11/4X1X2B-W
BRT-11/4X1X3/4B-W
BRT-11/4X1X11/2B-W
BRT-21/2X2X1B-W
BRT-21/2X2X11/2B-W
BRT-21/2X2X11/4B-W
BRT-21/2X11/2X2B-W
BRT-21/2X11/2X11/4B-W
BRT-21/2X11/2X21/2B-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

₹ 317.82

1 Piece(s) 7 Day(s) or more 1B(25A)3/4B(20A)1/2B(15A)

₹ 1,465.67

1 Piece(s) 11 Day(s) or more 2B(50A)1B(25A)1B(25A)

₹ 1,145.56

1 Piece(s) 7 Day(s) or more 2B(50A)1B(25A)1 1/2B(40A)

₹ 1,145.56

1 Piece(s) 7 Day(s) or more 2B(50A)1B(25A)1 1/4B(32A)

₹ 1,465.67

1 Piece(s) 11 Day(s) or more 2B(50A)1 1/2B(40A)1/2B(15A)

₹ 1,310.31

1 Piece(s) 6 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)

₹ 1,145.56

1 Piece(s) 7 Day(s) or more 2B(50A)1 1/2B(40A)3/4B(20A)

₹ 1,145.56

1 Piece(s) 7 Day(s) or more 2B(50A)1 1/2B(40A)1 1/4B(32A)

₹ 2,530.49

1 Piece(s) 7 Day(s) or more 2B(50A)1 1/2B(40A)2 1/2B(65A)

₹ 1,145.56

1 Piece(s) 7 Day(s) or more 2B(50A)1 1/4B(32A)1B(25A)

₹ 1,145.56

1 Piece(s) 7 Day(s) or more 2B(50A)1 1/4B(32A)1 1/2B(40A)

₹ 2,530.49

1 Piece(s) 11 Day(s) or more 2B(50A)1 1/4B(32A)2 1/2B(65A)

₹ 3,465.40

1 Piece(s) 11 Day(s) or more 3B(80A)2B(50A)2B(50A)

₹ 3,465.40

1 Piece(s) 11 Day(s) or more 3B(80A)2B(50A)3B(80A)

₹ 3,465.40

1 Piece(s) 11 Day(s) or more 3B(80A)2 1/2B(65A)2B(50A)

₹ 3,465.40

1 Piece(s) 11 Day(s) or more 3B(80A)2 1/2B(65A)2 1/2B(65A)

₹ 1,145.56

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1B(25A)2B(50A)

₹ 750.44

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1B(25A)1 1/4B(32A)

₹ 856.25

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)3/4B(20A)1B(25A)

₹ 750.44

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1/2B(15A)

₹ 750.44

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1B(25A)

₹ 1,145.56

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/4B(32A)2B(50A)

₹ 750.44

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/4B(32A)3/4B(20A)

₹ 587.04

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)1/2B(15A)3/4B(20A)

₹ 587.04

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1B(25A)1/2B(15A)

₹ 1,145.56

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1B(25A)2B(50A)

₹ 587.04

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1B(25A)3/4B(20A)

₹ 750.44

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1B(25A)1 1/2B(40A)

₹ 2,530.49

1 Piece(s) 7 Day(s) or more 2 1/2B(65A)2B(50A)1B(25A)

₹ 2,530.49

1 Piece(s) 7 Day(s) or more 2 1/2B(65A)2B(50A)1 1/2B(40A)

₹ 2,530.49

1 Piece(s) 7 Day(s) or more 2 1/2B(65A)2B(50A)1 1/4B(32A)

₹ 2,530.49

1 Piece(s) 7 Day(s) or more 2 1/2B(65A)1 1/2B(40A)2B(50A)

₹ 2,530.49

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)1 1/2B(40A)1 1/4B(32A)

₹ 2,530.49

1 Piece(s) 7 Day(s) or more 2 1/2B(65A)1 1/2B(40A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Hot zinc plating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No
Band Presence
X
whatsapp-qr whatsapp-icon