(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe-End Anticorrosion Fitting, RCF-MK, Standard Product, Reducing Tees

Pipe-End Anticorrosion Fitting, RCF-MK, Standard Product, Reducing Tees
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      799₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core

Part Number
RCF-MK-RT-1X1/2B
RCF-MK-RT-1X3/4B
RCF-MK-RT-2X1B
RCF-MK-RT-2X3/4B
RCF-MK-RT-2X11/2B
RCF-MK-RT-2X11/4B
RCF-MK-RT-3/4X1/2B
RCF-MK-RT-3X1B
RCF-MK-RT-3X2B
RCF-MK-RT-3X11/2B
RCF-MK-RT-3X21/2B
RCF-MK-RT-4X3B
RCF-MK-RT-11/2X1B
RCF-MK-RT-11/2X3/4B
RCF-MK-RT-11/2X11/4B
RCF-MK-RT-11/4X1B
RCF-MK-RT-11/4X3/4B
RCF-MK-RT-21/2X2B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

₹ 1,157.62

1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)1/2B(15A)

₹ 1,157.62

1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)3/4B(20A)

₹ 3,338.15

1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)1B(25A)

₹ 3,338.15

1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)3/4B(20A)

₹ 3,182.78

1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)

₹ 3,182.78

1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)

₹ 798.65

1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)1/2B(15A)

₹ 12,746.05

1 Piece(s) 12 Day(s) or more 3B(80A)3B(80A)1B(25A)

₹ 12,144.67

1 Piece(s) 12 Day(s) or more 3B(80A)3B(80A)2B(50A)

₹ 12,746.05

1 Piece(s) 12 Day(s) or more 3B(80A)3B(80A)1 1/2B(40A)

₹ 12,144.67

1 Piece(s) 12 Day(s) or more 3B(80A)3B(80A)2 1/2B(65A)

₹ 17,845.13

1 Piece(s) 12 Day(s) or more 4B(100A)4B(100A)3B(80A)

₹ 2,117.96

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)

₹ 2,217.07

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)

₹ 2,117.96

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)

₹ 1,709.45

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1B(25A)

₹ 1,709.45

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/4B(20A)

₹ 7,696.55

1 Piece(s) 12 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Nylon Resin Coating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)
X
whatsapp-qr whatsapp-icon