(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe-End Anticorrosion Fitting, RCF-MK Type, Standard Product, Reducing Elbow

Pipe-End Anticorrosion Fitting, RCF-MK Type, Standard Product, Reducing Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      661₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Screw-in with pipe end anti-corrosive fitting.
• Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.
• A core with double lip and O-ring packing is used for controlling water outlets and inlets to the pipe end, thereby giving excellent resistance to rust water due to aging.
• The combination of RCF-KZ and fittings for heterogeneous pipes prevents electric corrosion due to contact between dissimilar metals.
• From newly-installed pipes to repaired and corrected pipes, all piping scenes are supported by screw-in pipe end corrosion-proof fittings and pipe end corrosion-proof LA fittings.
• Ready compatibility to various constructions.
• Non-PVC material is used in the resin of pipe-end anti-corrosive fittings.
• Lead-free material is also used in copper alloys.
• Our eco-friendly product can be safely used in the piping of drinking water.
• Get the perfect pipes, which are easy on the environment and have excellent earthquake resistance, just by machining a rolled thread to the polyethylene powder lining steel pipe used for water supply.

Part Number
RCF-MK-RL-1X3/4B
RCF-MK-RL-2X11/2B
RCF-MK-RL-3/4X1/2B
RCF-MK-RL-3X21/2B
RCF-MK-RL-4X3B
RCF-MK-RL-11/2X11/4B
RCF-MK-RL-11/4X1B
RCF-MK-RL-21/2X2B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

₹ 870.98

1 Piece(s) 12 Day(s) or more 1B(25A)3/4B(20A)

₹ 2,906.87

1 Piece(s) 12 Day(s) or more 2B(50A)1 1/2B(40A)

₹ 660.71

1 Piece(s) 12 Day(s) or more 3/4B(20A)1/2B(15A)

₹ 11,620.96

1 Piece(s) 12 Day(s) or more 3B(80A)2 1/2B(65A)

₹ 16,796.38

1 Piece(s) 12 Day(s) or more 4B(100A)3B(80A)

₹ 1,858.13

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

₹ 1,444.25

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1B(25A)

₹ 8,943.51

1 Piece(s) 12 Day(s) or more 2 1/2B(65A)2B(50A)

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40) Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Nylon Resin Coating Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)
X
whatsapp-qr whatsapp-icon