Pipe-End Anticorrosion Fitting, RCF-MK Type, for Fixture Connection, General Type, Water Faucet Reducing Tees

Pipe-End Anticorrosion Fitting, RCF-MK Type, for Fixture Connection, General Type, Water Faucet Reducing Tees

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RCF-MK-ART-3/4X1/2B

Part Number
RCF-MK-ART-3/4X1/2B
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
8 Day(s) or more 0~40

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material STPG370(SCH40) Nominal of Thread M1 3/4B(20A) Nominal of Thread M2 3/4B(20A)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Max. Operating Pressure(MPa) 1 Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(15A) Applicable Fluid Water
Surface Treatment Nylon Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Please check the type/dimensions/specifications of the part RCF-MK-ART-3/4X1/2B in the Pipe-End Anticorrosion Fitting, RCF-MK Type, for Fixture Connection, General Type, Water Faucet Reducing Tees series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)