• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Pipe-End Anticorrosion Fitting, RCF-MK Type, for Fixture Connection, General Type, Water Faucet Reducing Elbow

Pipe-End Anticorrosion Fitting, RCF-MK Type, for Fixture Connection, General Type, Water Faucet Reducing Elbow

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RCF-MK-ARL-3/4X1/2B

Part Number
RCF-MK-ARL-3/4X1/2B
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
13 Day(s) or more 0~40

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Nominal of Thread M1 3/4B(20A) Nominal of Thread M2 1/2B(15A) Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Water
Surface Treatment Nylon Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Please check the type/dimensions/specifications of the part RCF-MK-ARL-3/4X1/2B in the Pipe-End Anticorrosion Fitting, RCF-MK Type, for Fixture Connection, General Type, Water Faucet Reducing Elbow series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)