• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pipe-End Anticorrosion Fitting, RCF-MK, for Fixture Connection, General, Water Faucet Elbow

Pipe-End Anticorrosion Fitting, RCF-MK, for Fixture Connection, General, Water Faucet Elbow

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RCF-MK-AL-1B
RCF-MK-AL-3/4B
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Operating Temperature Range
(°C)
13 Day(s) or more 1B(25A)0~40
13 Day(s) or more 3/4B(20A)0~40

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Water
Surface Treatment Nylon Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)