(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe-End Anticorrosion Fitting, RCF-MK-Type, Standard Product, Socket

Pipe-End Anticorrosion Fitting, RCF-MK-Type, Standard Product, Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      512₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

Part Number
RCF-MK-S-1/2B
RCF-MK-S-1B
RCF-MK-S-2B
RCF-MK-S-3/4B
RCF-MK-S-3B
RCF-MK-S-4B
RCF-MK-S-11/2B
RCF-MK-S-11/4B
RCF-MK-S-21/2B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

₹ 512.04

1 Piece(s) 12 Day(s) or more 1/2B(15A)

₹ 766.51

1 Piece(s) 12 Day(s) or more 1B(25A)

₹ 1,665.25

1 Piece(s) 12 Day(s) or more 2B(50A)

₹ 545.51

1 Piece(s) 12 Day(s) or more 3/4B(20A)

₹ 5,124.91

1 Piece(s) 12 Day(s) or more 3B(80A)

₹ 8,409.09

1 Piece(s) 12 Day(s) or more 4B(100A)

₹ 1,212.53

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)

₹ 1,042.44

1 Piece(s) 12 Day(s) or more 1 1/4B(32A)

₹ 4,148.49

1 Piece(s) 12 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Nylon Resin Coating Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)