• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Pipe-End Anticorrosion Fitting, RCF-MK-Type, Standard Product, Elbow

Pipe-End Anticorrosion Fitting, RCF-MK-Type, Standard Product, Elbow

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RCF-MK-L-1/2B
RCF-MK-L-1B
RCF-MK-L-2B
RCF-MK-L-3/4B
RCF-MK-L-3B
RCF-MK-L-4B
RCF-MK-L-11/2B
RCF-MK-L-11/4B
RCF-MK-L-21/2B
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Operating Temperature Range
(°C)
13 Day(s) or more 1/2B(15A)0~40
13 Day(s) or more 1B(25A)0~40
13 Day(s) or more 2B(50A)0~40
13 Day(s) or more 3/4B(20A)0~40
13 Day(s) or more 3B(80A)0~40
13 Day(s) or more 4B(100A)0~40
13 Day(s) or more 1 1/2B(40A)0~40
13 Day(s) or more 1 1/4B(32A)0~40
13 Day(s) or more 2 1/2B(65A)0~40

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1 Applicable Fluid Water
Surface Treatment Nylon Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)