(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core
Part Number |
---|
RCF-MK-ZQSM-2B |
RCF-MK-ZQSM-11/2B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|
₹ 6,394.65 | 1 Piece(s) | 12 Day(s) or more | 2B(50A) | ||
₹ 5,473.15 | 1 Piece(s) | 12 Day(s) or more | 1 1/2B(40A) |
Loading...
Connecting Shape | Female Adapter Sockets | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | STPG370(SCH40) |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water | Type | Fitting |
Max. Operating Pressure(MPa) | 1 | Surface Treatment | Nylon Resin Coating | Operating Temperature Range(°C) | 0::40 |
Divisions of Max. Operating Pressure | 1.0Mpa or Less | Interior Resin Lining | Presence (epoxy lining) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy