(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe-End Anticorrosion Fitting, RCF-K-Type, Standard Product, Mating Flange(5KF)

Pipe-End Anticorrosion Fitting, RCF-K-Type, Standard Product, Mating Flange(5KF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,108₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Anticorrosion fitting for tube ends. Malleable iron fitting with an incorporated resin core.

Part Number
RCF-K-5KF-1B
RCF-K-5KF-2B
RCF-K-5KF-3/4B
RCF-K-5KF-3B
RCF-K-5KF-4B
RCF-K-5KF-11/2B
RCF-K-5KF-11/4B
RCF-K-5KF-21/2B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

₹ 1,538.00

1 Piece(s) 11 Day(s) or more 1B(25A)

₹ 2,432.73

1 Piece(s) 11 Day(s) or more 2B(50A)

₹ 1,108.05

1 Piece(s) 11 Day(s) or more 3/4B(20A)

₹ 4,408.33

1 Piece(s) 11 Day(s) or more 3B(80A)

₹ 6,212.49

1 Piece(s) 11 Day(s) or more 4B(100A)

₹ 2,112.60

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)

₹ 1,996.07

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)

₹ 3,585.95

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape 5K Flange Connection Type Flange Material STPG370(SCH40)
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 0.7 Surface Treatment Blue Coating Operating Temperature Range(°C) 0::40
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)
X
whatsapp-qr whatsapp-icon