(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, General Type, Water Faucet Elbow with Shoulder

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, General Type, Water Faucet Elbow with Shoulder
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, General Type, Water Faucet Elbow with Shoulder
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
RCF-K-ATRL-3/4X1/2B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 816.07

1 Piece(s) 12 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40) Nominal of Thread M1 3/4B(20A)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Nominal of Thread M2 1/2B(15A)
Applicable Fluid Water Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Blue Coating Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language