(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Male Adapter Elbow

Pipe-End Anticorrosion Fitting, RCF-K Type, for Fixture Connection, Dissimilar Metal Contact Prevention Type, Male Adapter Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,798₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Corrosion-proof core built-in type fitting for tube ends with malleable cast iron fitting with an incorporated resin core

Part Number
RCF-KZ-ZPL-1/2B
RCF-KZ-ZPL-1B
RCF-KZ-ZPL-3/4B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

₹ 1,797.85

1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)

₹ 2,917.58

1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)

₹ 2,057.69

1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Male Adapter Elbows Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Connection Thread Type M1 R Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Blue Coating
Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)
X
whatsapp-qr whatsapp-icon