(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ZD Fittings, White Product, Multi-Opening Fittings

ZD Fittings, White Product, Multi-Opening Fittings
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,301₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C or below), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

Part Number
ZD-SPTP4-11/2X1B-W
ZD-SPTQ4-11/2X1B-W
ZD-SPTQ6-2X1B-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Connection Thread Type M1 Number of bores

₹ 2,301.45

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)R4-neck (Rc1)

₹ 2,301.45

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)Rc4-neck (Rc1)

₹ 3,599.33

1 Piece(s) 7 Day(s) or more 2B(50A)Rc6-neck (Rc1)

Loading...

  1. 1

Basic Information

Connecting Shape Multi-mouth joint Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Connection Thread Type M2 Rc Nominal of Thread M2 1B(25A) Applicable Fluid Water / Air / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Hot zinc plating
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Nominal of Thread 3(Different Diameters or Different Type Screw) 1B(25A) Types of Screw 4 (When Different Dia. or Different Type Screw) Rc
Nominal of Thread 4(Different Diameters or Different Type Screw) 1B(25A) Operating Temperature Range(°C) 0::80 Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No
X
whatsapp-qr whatsapp-icon