(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

ZD Fittings, White Parts, Flange Union

ZD Fittings, White Parts, Flange Union
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,423₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Packing not included] Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).

Part Number
ZD-F-1/2B-W
ZD-F-1B-W
ZD-F-2B-W
ZD-F-3/4B-W
ZD-F-3B-W
ZD-F-4B-W
ZD-F-5B-W
ZD-F-6B-W
ZD-F-11/2B-W
ZD-F-11/4B-W
ZD-F-21/2B-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

₹ 1,422.82

1 Piece(s) 11 Day(s) or more 1/2B(15A)

₹ 1,805.89

1 Piece(s) 11 Day(s) or more 1B(25A)

₹ 3,304.67

1 Piece(s) 11 Day(s) or more 2B(50A)

₹ 1,515.24

1 Piece(s) 11 Day(s) or more 3/4B(20A)

₹ 5,947.29

1 Piece(s) 11 Day(s) or more 3B(80A)

₹ 8,660.91

1 Piece(s) 11 Day(s) or more 4B(100A)

₹ 16,306.16

1 Piece(s) 11 Day(s) or more 5B(125A)

₹ 19,086.75

1 Piece(s) 11 Day(s) or more 6B(150A)

₹ 2,529.16

1 Piece(s) 11 Day(s) or more 1 1/2B(40A)

₹ 2,351.02

1 Piece(s) 11 Day(s) or more 1 1/4B(32A)

₹ 5,351.25

1 Piece(s) 11 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Combination flange Connection Type Flange Material STPG370(SCH40)
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 2.5 Surface Treatment Hot zinc plating Operating Temperature Range(°C) 0::80
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No