(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Maximum operating pressure: 2.5 MPa (steady flow of water at no more than 120°C or below), 1.0 MPa (steam, air, gas, and oil at no more than 300°C).
[Features]
· For the ZD fitting, the screw portion of the screw-on malleable cast iron pipe fitting has been coated with a fluorine polymer resin (as a sealant) and heat cured.
· There are two types: White type and Komacoat type (see screw type malleable cast iron fitting).
· Application of sealant and winding of sealing tapes that can be troublesome in jointing work are not required and the piping man-hours can be reduced.
· They provide stable sealing performance.
· Prevents rusting of screws that are stored for long periods.
・※Koma coated items are produced to order.
Part Number |
---|
ZD-BT-1/2B-W |
ZD-BT-1B-W |
ZD-BT-2B-W |
ZD-BT-3/4B-W |
ZD-BT-3B-W |
ZD-BT-4B-W |
ZD-BT-5B-W |
ZD-BT-6B-W |
ZD-BT-11/2B-W |
ZD-BT-11/4B-W |
ZD-BT-21/2B-W |
ZD-T-1/2B-W |
ZD-T-1B-W |
ZD-T-2B-W |
ZD-T-3/4B-W |
ZD-T-11/2B-W |
ZD-T-11/4B-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Band |
---|---|---|---|---|---|---|
₹ 206.65 | 1 Piece(s) | 6 Day(s) or more | 1/2B(15A) | Presence | ||
₹ 374.07 | 1 Piece(s) | 5 Day(s) or more | 1B(25A) | Presence | ||
₹ 1,062.53 | 1 Piece(s) | 7 Day(s) or more | 2B(50A) | Presence | ||
₹ 272.27 | 1 Piece(s) | 7 Day(s) or more | 3/4B(20A) | Presence | ||
₹ 3,411.82 | 1 Piece(s) | 7 Day(s) or more | 3B(80A) | Presence | ||
₹ 5,719.60 | 1 Piece(s) | 7 Day(s) or more | 4B(100A) | Presence | ||
₹ 14,435.04 | 1 Piece(s) | 11 Day(s) or more | 5B(125A) | Presence | ||
₹ 21,863.31 | 1 Piece(s) | 11 Day(s) or more | 6B(150A) | Presence | ||
₹ 703.56 | 1 Piece(s) | 7 Day(s) or more | 1 1/2B(40A) | Presence | ||
₹ 570.96 | 1 Piece(s) | 6 Day(s) or more | 1 1/4B(32A) | Presence | ||
₹ 2,364.42 | 1 Piece(s) | 7 Day(s) or more | 2 1/2B(65A) | Presence | ||
₹ 224.05 | 1 Piece(s) | 5 Day(s) or more | 1/2B(15A) | No | ||
₹ 374.07 | 1 Piece(s) | 5 Day(s) or more | 1B(25A) | No | ||
₹ 1,062.53 | 1 Piece(s) | 11 Day(s) or more | 2B(50A) | No | ||
₹ 244.15 | 1 Piece(s) | 11 Day(s) or more | 3/4B(20A) | No | ||
₹ 703.56 | 1 Piece(s) | 11 Day(s) or more | 1 1/2B(40A) | No | ||
₹ 570.96 | 1 Piece(s) | 11 Day(s) or more | 1 1/4B(32A) | No |
Loading...
Connecting Shape | Tee | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | STPG370(SCH40) |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Air / Gas / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2.5 | Surface Treatment | Hot zinc plating | Operating Temperature Range(°C) | 0::80 |
Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy