(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·No need to apply seal. ·Lighter screw-in torque. ·Rust resistant thread section. ·Excess screws managed. ·Rubber ring will not twist. ·Environmentally friendly material.
Part Number |
---|
20KFK-RT-4X1B |
20KFK-RT-4X21/2B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Operating Pressure (MPa) | Nominal of Thread 3(Different Diameters or Different Type Screw) |
---|---|---|---|---|---|---|
₹ 51,134.42 | 1 Piece(s) | 12 Day(s) or more | 13.8 | 1B(25A) | ||
₹ 53,146.20 | 1 Piece(s) | 12 Day(s) or more | 6.9 | 2 1/2B(65A) |
Loading...
Connecting Shape | Tee | Connection Type | Screw⇔Screw Different Diameter | Material | STPG370(SCH40) |
---|---|---|---|---|---|
Nominal of Thread M1 | 4B(100A) | Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc |
Nominal of Thread M2 | 4B(100A) | Applicable Fluid | Water | Type | Fitting |
Surface Treatment | Polyethylene-Based Resin Outer Surface Coating | Types of Screw 3 (When Different Dia. or Different Type Screw) | Rc | Divisions of Max. Operating Pressure | than 2.0Mpa |
Interior Resin Lining | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy