(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

FK Fitting 20K Reducing Socket

FK Fitting 20K Reducing Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·No need to apply seal. ·Lighter screw-in torque. ·Rust resistant thread section. ·Excess screws managed. ·Rubber ring will not twist. ·Environmentally friendly material.

Part Number
20KFK-RS-4X21/2B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,511.38

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Nominal of Thread M1 4B(100A) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Nominal of Thread M2 2 1/2B(65A) Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 6.9 Surface Treatment Polyethylene-Based Resin Outer Surface Coating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No