(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FK Fitting, 20K Tees

FK Fitting, 20K Tees
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45,359₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Coated fitting for fire extinguishing piping. For wet areas such as underground pipes, etc.

[Features]
· A sealing material is uniformly applied beforehand to the fitting screw part, so the inconvenience of applying a sealing material is not required, and the number of plumbing steps can be reduced.
· The screw torque is reduced by the lubricating effect of the sealing material, and it is less likely for screw galling to occur.
· The screw element is covered by the sealing material, so there is no concern of rust occurring during warehouse storage (only when a transparent rubber ring is used).
· The outer surface coating resin is transparent, so over screwing control is possible when screwing to a pipe.
· The outer surface coating resin is transparent, so operation can be performed while visually confirming the attachment status of the rubber ring.
· Vinyl chloride is not used in the resin material, so the product is safe for the environment and does not produce chlorine gas and dioxins, even when incinerated in an electric furnace.

Part Number
20KFK-T-4B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 45,358.96

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40)
Nominal of Thread M1 4B(100A) Connection Thread Type M1 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 3.4 Surface Treatment Polyethylene-Based Resin Outer Surface Coating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No
X
whatsapp-qr whatsapp-icon