(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· This product complies with the public building construction standard specifications documents issued by the Ministry of Land, Infrastructure, Transport and Tourism of Japan.
· Product meets Japanese Industrial Standards JIS B2301.
· Max operating pressure 2.5MPa (static running water less than 120°C), 1.0MPa (vapor, air, gas and oil of less than 300°C).
Part Number |
---|
FK-L45-2B |
FK-L45-3B |
FK-L45-4B |
FK-L45-21/2B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|
₹ 3,031.44 | 1 Piece(s) | 12 Day(s) or more | 2B(50A) | ||
₹ 5,544.13 | 1 Piece(s) | 12 Day(s) or more | 3B(80A) | ||
₹ 8,469.36 | 1 Piece(s) | 12 Day(s) or more | 4B(100A) | ||
₹ 3,785.51 | 1 Piece(s) | 12 Day(s) or more | 2 1/2B(65A) |
Loading...
Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | STPG370(SCH40) | Connection Thread Type M1 | Rc |
---|---|---|---|---|---|
Applicable Fluid | Water | Type | Fitting | Max. Operating Pressure(MPa) | 2.5 |
Surface Treatment | Polyethylene-Based Resin Outer Surface Coating | Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy