(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The maximum operating pressure depends on the usage conditions. Please see the catalog.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 | Max. Operating Pressure (MPa) | Nominal of Thread 3(Different Diameters or Different Type Screw) | Seal |
---|---|---|---|---|---|---|---|---|---|
₹ 12,673.73 | 1 Piece(s) | 12 Day(s) or more | 3B(80A) | 3B(80A) | 13.8 | 1B(25A) | No | ||
₹ 11,824.55 | 1 Piece(s) | 8 Day(s) or more | 3B(80A) | 3B(80A) | 6.9 | 2 1/2B(65A) | No | ||
₹ 29,284.89 | 1 Piece(s) | 12 Day(s) or more | 4B(100A) | 4B(100A) | 13.8 | 1B(25A) | No | ||
₹ 29,284.89 | 1 Piece(s) | 7 Day(s) or more | 4B(100A) | 4B(100A) | 10.3 | 2B(50A) | No | ||
₹ 29,284.89 | 1 Piece(s) | 8 Day(s) or more | 4B(100A) | 4B(100A) | 6.9 | 2 1/2B(65A) | No | ||
₹ 34,444.24 | 1 Piece(s) | 12 Day(s) or more | 5B(125A) | 5B(125A) | 6.9 | 2 1/2B(65A) | No | ||
₹ 7,332.22 | 1 Piece(s) | 12 Day(s) or more | 2 1/2B(65A) | 2 1/2B(65A) | 10.3 | 1 1/2B(40A) | No | ||
₹ 13,904.64 | 1 Piece(s) | 12 Day(s) or more | 3B(80A) | 3B(80A) | 13.8 | 1B(25A) | Presence | ||
₹ 12,973.75 | 1 Piece(s) | 12 Day(s) or more | 3B(80A) | 3B(80A) | 6.9 | 2 1/2B(65A) | Presence | ||
₹ 32,137.80 | 1 Piece(s) | 12 Day(s) or more | 4B(100A) | 4B(100A) | 13.8 | 1B(25A) | Presence | ||
₹ 32,137.80 | 1 Piece(s) | 12 Day(s) or more | 4B(100A) | 4B(100A) | 10.3 | 2B(50A) | Presence | ||
₹ 32,137.80 | 1 Piece(s) | 12 Day(s) or more | 4B(100A) | 4B(100A) | 6.9 | 2 1/2B(65A) | Presence | ||
₹ 37,799.42 | 1 Piece(s) | 12 Day(s) or more | 5B(125A) | 5B(125A) | 6.9 | 2 1/2B(65A) | Presence | ||
₹ 8,044.78 | 1 Piece(s) | 12 Day(s) or more | 2 1/2B(65A) | 2 1/2B(65A) | 10.3 | 1 1/2B(40A) | Presence |
Loading...
Connecting Shape | Qi | Connection Type | Screw⇔Screw Different Diameter | Material | STPG370(SCH40) |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc | Applicable Fluid | Water / Oil |
Type | Fitting | Surface Treatment | Hot zinc plating | Types of Screw 3 (When Different Dia. or Different Type Screw) | Rc |
Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy