(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

20K・20KZD Tube Fitting, Reducing Socket HBRS

20K・20KZD Tube Fitting, Reducing Socket HBRS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,943₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The maximum operating pressure depends on the use conditions. Please see the catalog.

[Features]
▪ Our 20K pipe fittings are schedule 40 tube fittings, and boast the same strength, corrosion resistance and heat resistance as pipes.

Part Number
20K-HBRS-2X11/2B-W
20K-HBRS-3X21/2B-W
20K-HBRS-4X2B-W
20K-HBRS-4X21/2B-W
20K-HBRS-5X4B-W
20K-HBRS-21/2X2B-W
20KZD-HBRS-2X11/2B-W
20KZD-HBRS-3X21/2B-W
20KZD-HBRS-4X2B-W
20KZD-HBRS-4X21/2B-W
20KZD-HBRS-5X4B-W
20KZD-HBRS-21/2X2B-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Max. Operating Pressure
(MPa)
Seal

₹ 1,942.51

1 Piece(s) 8 Day(s) or more 2B(50A)1 1/2B(40A)10.3No

₹ 4,222.15

1 Piece(s) 8 Day(s) or more 3B(80A)2 1/2B(65A)6.9No

₹ 6,621.00

1 Piece(s) 12 Day(s) or more 4B(100A)2B(50A)10.3No

₹ 6,621.00

1 Piece(s) 8 Day(s) or more 4B(100A)2 1/2B(65A)6.9No

₹ 22,384.33

1 Piece(s) 12 Day(s) or more 5B(125A)4B(100A)3.4No

₹ 3,237.69

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)2B(50A)10.3No

₹ 2,127.35

1 Piece(s) 12 Day(s) or more 2B(50A)1 1/2B(40A)10.3Presence

₹ 4,630.67

1 Piece(s) 12 Day(s) or more 3B(80A)2 1/2B(65A)6.9Presence

₹ 7,262.58

1 Piece(s) 12 Day(s) or more 4B(100A)2B(50A)10.3Presence

₹ 7,262.58

1 Piece(s) 12 Day(s) or more 4B(100A)2 1/2B(65A)6.9Presence

₹ 24,563.53

1 Piece(s) 12 Day(s) or more 5B(125A)4B(100A)3.4Presence

₹ 3,549.78

1 Piece(s) 12 Day(s) or more 2 1/2B(65A)2B(50A)10.3Presence

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material STPG370(SCH40)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Oil
Type Fitting Surface Treatment Hot zinc plating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No
X
whatsapp-qr whatsapp-icon