(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The maximum operating pressure depends on usage conditions. Please see the catalog.
[Features]
· The release water pressure of a "consolidated water pipe" is 0.58 MPa (6 kgf/cm2) or higher in accordance to the revised Fire Prevention Law of May 1990, and if the water transport pressure exceeds 1 MPa (consistent with the construction rules of the Fire Prevention Law), the pipe must meet the specifications of Schedule 40 or higher.
· In conjunction, fittings are also required to be suitable for Schedule 40 piping or higher.
· Our 20 K pipe fittings are fittings designed for Schedule 40 piping, and have the same strength, corrosion resistance, and heat resistance as said piping.
· The connection procedure is the same as that used for standard screw type pipe fittings).
Part Number |
---|
20K-HBRL-4X21/2B-W |
20KZD-HBRL-4X21/2B-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Seal |
---|---|---|---|---|---|
₹ 15,439.58 | 1 Piece(s) | 8 Day(s) or more | No | ||
₹ 16,939.69 | 1 Piece(s) | 12 Day(s) or more | Presence |
Loading...
Connection Type | Screw⇔Screw Different Diameter | Material | STPG370(SCH40) | Nominal of Thread M1 | 4B(100A) |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc | Nominal of Thread M2 | 2 1/2B(65A) |
Applicable Fluid | Water / Oil | Type | Fitting | Max. Operating Pressure(MPa) | 6.9 |
Surface Treatment | Hot zinc plating | Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy