(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]High-pressure threaded stem fitting for fire extinguishing equipment "Connected water supply piping".
Part Number |
---|
20K-20KF-2B-W |
20K-20KF-3B-W |
20K-20KF-4B-W |
20K-20KF-5B-W |
20K-20KF-21/2B-W |
20KZD-20KF-2B-W |
20KZD-20KF-3B-W |
20KZD-20KF-4B-W |
20KZD-20KF-5B-W |
20KZD-20KF-21/2B-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Seal |
---|---|---|---|---|---|---|
₹ 4,030.62 | 1 Piece(s) | 7 Day(s) or more | 2B(50A) | No | ||
₹ 6,264.73 | 1 Piece(s) | 7 Day(s) or more | 3B(80A) | No | ||
₹ 7,332.22 | 1 Piece(s) | 7 Day(s) or more | 4B(100A) | No | ||
₹ 16,557.96 | 1 Piece(s) | 11 Day(s) or more | 5B(125A) | No | ||
₹ 6,033.02 | 1 Piece(s) | 7 Day(s) or more | 2 1/2B(65A) | No | ||
₹ 4,948.11 | 1 Piece(s) | 11 Day(s) or more | 2B(50A) | Presence | ||
₹ 6,870.13 | 1 Piece(s) | 11 Day(s) or more | 3B(80A) | Presence | ||
₹ 8,044.78 | 1 Piece(s) | 11 Day(s) or more | 4B(100A) | Presence | ||
₹ 18,169.25 | 1 Piece(s) | 11 Day(s) or more | 5B(125A) | Presence | ||
₹ 5,908.45 | 1 Piece(s) | 11 Day(s) or more | 2 1/2B(65A) | Presence |
Loading...
Connecting Shape | Flange | Connection Type | Flange | Material | Spherical Graphite Cast Iron(FCD450-10) |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 2.8 | Surface Treatment | Hot zinc plating | Operating Temperature Range(°C) | -10::120 |
Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy