(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The maximum operating pressure depends on the use conditions. Please see the catalog.
[Features]
▪ This 20K tube fitting is a schedule 40 pipe fitting, and has similar strength, corrosion resistance, and heat resistance as the pipe. (The joining procedure is the same as regular screw-in pipe fittings.)
Part Number |
---|
20K-20KPN-3B-W |
20K-20KPN-4B-W |
20K-20KPN-21/2B-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Max. Operating Pressure (MPa) |
---|---|---|---|---|---|---|
₹ 1,756.33 | 1 Piece(s) | 12 Day(s) or more | 3B(80A) | 6.9 | ||
₹ 2,656.40 | 1 Piece(s) | 8 Day(s) or more | 4B(100A) | 3.4 | ||
₹ 1,342.45 | 1 Piece(s) | 8 Day(s) or more | 2 1/2B(65A) | 6.9 |
Loading...
Connecting Shape | Nipple | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | STPG370(SCH40) |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Applicable Fluid | Water / Oil | Type | Fitting |
Surface Treatment | Hot zinc plating | Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
Seal | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy