(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

20K/20KZD Pipe Fitting, Elbow, HBL

20K/20KZD Pipe Fitting, Elbow, HBL
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      840₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Maximum operating pressure depends on the usage conditions. Please see the catalog.

Part Number
20K-HBL-1B-W
20K-HBL-2B-W
20K-HBL-3B-W
20K-HBL-4B-W
20K-HBL-5B-W
20K-HBL-11/2B-W
20K-HBL-21/2B-W
20KZD-HBL-1B-W
20KZD-HBL-2B-W
20KZD-HBL-3B-W
20KZD-HBL-4B-W
20KZD-HBL-5B-W
20KZD-HBL-11/2B-W
20KZD-HBL-21/2B-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Max. Operating Pressure
(MPa)
Seal

₹ 840.18

1 Piece(s) 8 Day(s) or more 1B(25A)13.8No

₹ 2,179.58

1 Piece(s) 8 Day(s) or more 2B(50A)10.3No

₹ 6,919.69

1 Piece(s) 8 Day(s) or more 3B(80A)6.9No

₹ 15,156.96

1 Piece(s) 8 Day(s) or more 4B(100A)3.4No

₹ 24,495.22

1 Piece(s) 12 Day(s) or more 5B(125A)3.4No

₹ 1,484.44

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)10.3No

₹ 3,644.87

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)6.9No

₹ 917.87

1 Piece(s) 12 Day(s) or more 1B(25A)13.8Presence

₹ 2,388.53

1 Piece(s) 12 Day(s) or more 2B(50A)10.3Presence

₹ 7,590.73

1 Piece(s) 12 Day(s) or more 3B(80A)6.9Presence

₹ 16,630.29

1 Piece(s) 12 Day(s) or more 4B(100A)3.4Presence

₹ 26,880.67

1 Piece(s) 12 Day(s) or more 5B(125A)3.4Presence

₹ 1,625.07

1 Piece(s) 12 Day(s) or more 1 1/2B(40A)10.3Presence

₹ 3,997.13

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)6.9Presence

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Material STPG370(SCH40) Connection Thread Type M1 Rc
Applicable Fluid Water / Oil Type Fitting Surface Treatment Hot zinc plating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No
X
whatsapp-qr whatsapp-icon