(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chukoh Flow Fluorine Resin Film Adhesive Tape ASF-121FR

Chukoh Flow Fluorine Resin Film Adhesive Tape ASF-121FR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,653.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    10
  • Nominal thickness(mm)
    0.08
  • Maximum Operating Temperature(°C)
    200
  • Amount Of Content
    1 Roll

Product Description

Fluororesin tape / seal tape resistant to peeling, even in high temperatures.
[Features]
· A tape with little contraction under high temperatures, with an extremely smooth surface.
· The tape surface has excellent non-adhesiveness / releasability / chemical resistance / water repellency.
· Features superior electrical insulation.
· UL510 standard compliant.
[Applications]
· For mold release of heat sealing machines, fusing machines, vacuum packers.
· For masking in high-temperature and chemical liquid atmospheres, encouraging sliding.
· High-temperature electric insulation sheath.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language