(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chukoh flow ultra high molecular weight polyethylene film adhesive tape

Chukoh flow ultra high molecular weight polyethylene film adhesive tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AUE-112B-0.18-25-40M

  • Product Type
    Adhesive Tape
  • Width(mm)
    25
  • Length(m)
    40
  • Nominal thickness(mm)
    0.18
  • Maximum Operating Temperature(°C)
    80
  • Amount Of Content
    1 Roll
Part Number
AUE-112B-0.18-25-40M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 7,710.65

1 Piece(s) 8 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    25
  • Length(m)
    40
  • Nominal thickness(mm)
    0.18
  • Maximum Operating Temperature(°C)
    80
  • Amount Of Content
    1 Roll

Product Description

Suitable for lining of hoppers, silos and conveyor guides.

[Features]
· The surface of the tape is non-sticky.
· Can be used with a wide working temperature range.
· Superior electrical insulation performance.
· Adhesive tape with ultrahigh molecular weight polyethylene film as base material

Specifications of AUE-112B-0.18-25-40M

  • Product Type
    Adhesive Tape
  • Width(mm)
    25
  • Length(m)
    40
  • Nominal thickness(mm)
    0.18
  • Maximum Operating Temperature(°C)
    80
  • Amount Of Content
    1 Roll
Part Number
AUE-112B-0.18-25-40M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 7,710.65

1 Piece(s) 8 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon