• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Dual-Wheel Caster, TY60N/TY75N

Dual-Wheel Caster, TY60N/TY75N

[Features]
· A bolt-fixed type small diameter dual wheel caster.
· Screw diameters and stoppers can be selected to suit the application.

PDF

Japanese Only

Part Number
TY60N12
TY60N12S
TY60N16
TY60N16S
TY75N16
TY75N16S
Part NumberVolume DiscountDays to ShipMounting Height H or H2
(mm)
Stopper (Detail) Max. Load
(daN)
Thread Dia. Size A
(Ø)
15 Day(s) or more 69No147M1260
15 Day(s) or more 69With Rotation Stopper147M1260
15 Day(s) or more 69No147M1660
15 Day(s) or more 69With Rotation Stopper166.6M1660
15 Day(s) or more 84.5No166.6M1675
15 Day(s) or more 84.5With Rotation Stopper166.6M1675

Loading...

  1. 1
 

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 140.01~220.00 Wheel Material Nylon
Fitting Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)