(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Allowable torque is larger than that of a spur gear of the same size, and tooth contact sound is also quiet.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Twisting Direction | Shaft Bore Dia., Shaft Dia. | Tooth Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,175.87 | 1 Piece(s) | 8 Day(s) or more | 10 | 1.5 | 20 | Left | 10 | 15 | ||
₹ 1,175.87 | 1 Piece(s) | 8 Day(s) or more | 10 | 1.5 | 20 | Right | 10 | 15 | ||
₹ 1,757.45 | 1 Piece(s) | 8 Day(s) or more | 10 | 1.5 | 30 | Left | 12 | 15 | ||
₹ 1,757.45 | 1 Piece(s) | 8 Day(s) or more | 10 | 1.5 | 30 | Right | 12 | 15 | ||
₹ 2,091.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 1.5 | 40 | Left | 14 | 15 | ||
₹ 2,091.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 1.5 | 40 | Right | 14 | 15 | ||
₹ 1,366.95 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 15 | Left | 10 | 18 | ||
₹ 1,366.95 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 15 | Right | 10 | 18 | ||
₹ 1,641.45 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 20 | Left | 12 | 18 | ||
₹ 1,641.45 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 20 | Right | 12 | 18 | ||
₹ 2,306.84 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 30 | Left | 14 | 18 | ||
₹ 2,306.84 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 30 | Right | 14 | 18 | ||
₹ 3,327.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 40 | Left | 16 | 18 | ||
₹ 3,327.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 40 | Right | 16 | 18 | ||
₹ 1,473.96 | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5 | 15 | Left | 12 | 22 | ||
₹ 1,473.96 | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5 | 15 | Right | 12 | 22 | ||
₹ 3,058.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5 | 30 | Left | 16 | 22 | ||
₹ 3,058.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5 | 30 | Right | 16 | 22 | ||
₹ 4,407.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5 | 40 | Left | 18 | 22 | ||
₹ 4,407.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 2.5 | 40 | Right | 18 | 22 | ||
₹ 2,122.53 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 15 | Left | 15 | 26 | ||
₹ 2,122.53 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 15 | Right | 15 | 26 | ||
₹ 2,902.58 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 20 | Left | 18 | 26 | ||
₹ 2,902.58 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 20 | Right | 18 | 26 | ||
₹ 5,229.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 30 | Left | 20 | 26 | ||
₹ 7,527.47 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 40 | Left | 22 | 26 | ||
₹ 4,476.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 15 | Left | 18 | 32 | ||
₹ 4,476.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 15 | Right | 18 | 32 | ||
₹ 4,985.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 20 | Left | 20 | 32 | ||
₹ 8,978.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 30 | Left | 22 | 32 | ||
₹ 19,112.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 40 | Right | 25 | 32 |
Loading...
Material(mm) | Steel | Heat Treatment(φ) | No | Ground Tooth | Presence |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Shaft Bore Config. | Round hole | Torsional Angle | 15 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy