(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ductile Caster (for Medium Loads) (Swivel Wheel) R Type (Part Number)

Ductile Caster (for Medium Loads) (Swivel Wheel) R Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,448₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A swivel wheel caster for medium loads in which ductile cast iron (FCD450) is used as its material. A ball bearing is used for the base center axle part.

 
Part Number
MPR100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB or T1XT2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Weight
(kg)
Installation Hole Dia.
(mm)

₹ 12,448.35

1 Piece(s) 5 Day(s) or more 140140.01~220.0020671(90)71(90)112X11210032352.79

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material Ductile cast iron Mounting Hole Type Slotted Holes
Load Category Medium Load

Please check the type/dimensions/specifications of the part MPR100 in the Ductile Caster (for Medium Loads) (Swivel Wheel) R Type series.

Product variants

Part Number
MPR150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB or T1XT2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Weight
(kg)
Installation Hole Dia.
(mm)

₹ 18,282.78

1 Piece(s) 5 Day(s) or more 195320.01~485.00362.990(105)90(105)129X12915041455.411