(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suffers little from pressure override and features almost equivalent performance to a pilot operated type. A vibration-proof structure that doesn't generate much in the way of chatter, even under high pressure conditions. Boasts a wide pressure adjustment range and even allows for easy pressure adjustment in low pressure ranges.
Nominal Diameter | 3/8B(10A) | Pressure Adjustment Range | 0.3~7MPa {3~70kgf/cm2} | Maximum Flow Rate L/min | 30 |
---|---|---|---|---|---|
Connection Method | Thread Connection Type |
Please check the type/dimensions/specifications of the part SR-T03-1-12 in the Direct Acting Type Relief Valve, S Series series.