(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Accessories of "E9NC-T" sensor having a sliding frequency that exceeds 60 million, that results in long life and durability.
[Features]
· SN-F type (flat-bottomed shape). In order to increase the strength of the primer block, the base is flattened by eliminating the bolt meant for mounting
Part Number |
---|
E9NC-TH5L 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Main Body Shape | Probe shape | Body Material | Contact Material | Contact Stroke S (mm) | Contact Point Type | Cylinder Outer Dia. D (mm) | Operating Temperature Range (°C) | Contact Force, Side Direction (N) | Mechanical Life (x 10K times) | Contact Section O.D. | Protection Structure | Maximum number of connected units (Units) | Connection Method | Details Type | Applicable sensor head | Code Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 75,515.20 | 1 Piece(s) | 93 Day(s) or more | Pin Stroke Type | Cylindrical Shape | [Spherical] ø3 Probe | [Plastic] ABS Resin | Carbide | 5 | - | 8 | -10~55 | 0.4±0.25 | 6000 | φ3 | IP67 | - | Connector Relay Type | Right angle air type | - | - |
Loading...
Environment | Standard |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy