(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Smart Contact Sensor (Distinction Type) [E9NC-T] (Part Number)

Smart Contact Sensor (Distinction Type) [E9NC-T]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,794₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories of "E9NC-T" sensor having a sliding frequency that exceeds 60 million, that results in long life and durability.

[Features]
· SN-F type (flat-bottomed shape). In order to increase the strength of the primer block, the base is flattened by eliminating the bolt meant for mounting

 
Part Number
E9NC-TH12LF 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Main Body Shape Probe shape Body Material Contact Material Contact Stroke S
(mm)
Contact Point Type Cylinder Outer Dia. D
(mm)
Operating Temperature Range
(°C)
Contact Force, Side Direction
(N)
Mechanical Life
(x 10K times)
Contact Section O.D. Protection Structure Maximum number of connected units
(Units)
Connection Method Details Type Applicable sensor head Code Length
(m)

₹ 80,388.00

1 Piece(s) 5 Day(s) or more Pin Stroke TypeScrew Shape[Spherical] ø3 Probe[Plastic] ABS ResinCarbide12-14-10~550.5±0.36000φ3IP67-Connector Relay TypeFlange type / right angle air type--

Loading...

  1. 1

Basic Information

Environment Standard