(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotating Disk

Rotating Disk
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,836₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Appropriate for turntables or rotating tables.

Part Number
THS-70160
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,836.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Length(mm) 160×160 Hole diameter(mm) 8.1 Width(mm) 12.5
Hole Internal Diameter(mm) 70 Mounting Pitch(mm) 136×110 Mounting Pitch(mm) 144×144

Please check the type/dimensions/specifications of the part THS-70160 in the Rotating Disk series.

X
whatsapp-qr whatsapp-icon