• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Pressure Rotary Joint Pearl Rotary Joint RXH1300 (Single Direction Screw-in Type)

Part Number

Configured Part Number is shown.

Part Number
RXH1310LH
RXH1310RH
RXH1315LH
RXH1315RH
RXH1320LH
RXH1320RH
RXH1325LH
RXH1325RH
Part NumberVolume DiscountDays to ShipDesignation Nominal Connection Thread Exhaust Side (Single unit, swivel) Mounting Screw Direction
12 Day(s) or more [3/8B] 3/8M16x1.5LH (Left Screw)
12 Day(s) or more [3/8B] 3/8M16x1.5RH (Right Screw)
12 Day(s) or more [1/2B] 1/2M22x1.5LH (Left Screw)
12 Day(s) or more [1/2B] 1/2M22x1.5RH (Right Screw)
12 Day(s) or more [3/4B] 3/4M25x1.5LH (Left Screw)
12 Day(s) or more [3/4B] 3/4M25x1.5RH (Right Screw)
12 Day(s) or more [1B] 1M33x1.5LH (Left Screw)
12 Day(s) or more [1B] 1M33x1.5RH (Right Screw)

Loading...

  1. 1

Basic Information

Type Simplex Applicable Fluid Water / Oil Maximum Operating Temperature(℃) 100
Maximum Operating Pressure(MPa) 2.25 Max. Operating Rotational Speed(r.p.m) 3500 Connection Type Screw Mounting Type
Connection Thread Type (Simplex, Swivel) Rc Type of Connection Thread Exhaust Side (Single unit, swivel) M

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)