(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
A luxurious chrome-plated and versatile medium weight caster. Ideal for indoor equipment, appliances, etc.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) | Allowable Load |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 797.47 | 1 Piece(s) | 5 Day(s) or more | 10 | 58 | 35.01~80.00 | No | 80 | M8XP1.25 | 50 | 44.5 | 39 | Light Load | ||
₹ 799.56 | 1 Piece(s) | 5 Day(s) or more | 10 | 58 | 35.01~80.00 | No | 80 | M10XP1.5 | 50 | 44.5 | 39 | Light Load | ||
₹ 843.75 | 1 Piece(s) | 12 Day(s) or more | 10 | 58 | 35.01~80.00 | No | 80 | [M12] M12XP1.25 | 50 | 44.5 | 39 | Light Load | ||
₹ 819.84 | 1 Piece(s) | 17 Day(s) or more | 10 | 58 | 35.01~80.00 | No | 80 | [M12] M12XP1.75 | 50 | 44.5 | 39 | Light Load | ||
₹ 877.16 | 1 Piece(s) | 5 Day(s) or more | 10 | 66 | 80.01~140.00 | No | 100 | M8XP1.25 | 60 | 47.5 | 47 | Medium Load | ||
₹ 877.93 | 1 Piece(s) | 5 Day(s) or more | 10 | 66 | 80.01~140.00 | No | 100 | M10XP1.5 | 60 | 47.5 | 47 | Medium Load | ||
₹ 926.13 | 1 Piece(s) | 12 Day(s) or more | 10 | 66 | 80.01~140.00 | No | 100 | [M12] M12XP1.25 | 60 | 47.5 | 47 | Medium Load | ||
₹ 883.45 | 1 Piece(s) | 12 Day(s) or more | 10 | 66 | 80.01~140.00 | No | 100 | [M12] M12XP1.75 | 60 | 47.5 | 47 | Medium Load | ||
₹ 930.16 | 1 Piece(s) | 6 Day(s) or more | 10 | 58 | 35.01~80.00 | With Rotation Stopper | 80 | M8XP1.25 | 50 | 44.5 | 54 | Light Load | ||
₹ 930.93 | 1 Piece(s) | 5 Day(s) or more | 10 | 58 | 35.01~80.00 | With Rotation Stopper | 80 | M10XP1.5 | 50 | 44.5 | 54 | Light Load | ||
₹ 981.80 | 1 Piece(s) | 12 Day(s) or more | 10 | 58 | 35.01~80.00 | With Rotation Stopper | 80 | [M12] M12XP1.25 | 50 | 44.5 | 54 | Light Load | ||
₹ 949.85 | 1 Piece(s) | 5 Day(s) or more | 10 | 58 | 35.01~80.00 | With Rotation Stopper | 80 | [M12] M12XP1.75 | 50 | 44.5 | 54 | Light Load | ||
₹ 1,010.07 | 1 Piece(s) | 5 Day(s) or more | 10 | 66 | 80.01~140.00 | With Rotation Stopper | 100 | M8XP1.25 | 60 | 47.5 | 57 | Medium Load | ||
₹ 1,010.84 | 1 Piece(s) | 5 Day(s) or more | 10 | 66 | 80.01~140.00 | With Rotation Stopper | 100 | M10XP1.5 | 60 | 47.5 | 57 | Medium Load | ||
₹ 1,067.05 | 1 Piece(s) | 12 Day(s) or more | 10 | 66 | 80.01~140.00 | With Rotation Stopper | 100 | [M12] M12XP1.25 | 60 | 47.5 | 57 | Medium Load | ||
₹ 1,031.11 | 1 Piece(s) | 5 Day(s) or more | 10 | 66 | 80.01~140.00 | With Rotation Stopper | 100 | [M12] M12XP1.75 | 60 | 47.5 | 57 | Medium Load |
Part Number |
---|
Loading...
Caster Type | Screw-In Type / Dual Wheels | Wheel Material | Nylon | Fitting Material | SWCH |
---|---|---|---|---|---|
Color | Chrome Plating (CHR) | Body Material | Zinc Die-Casting |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy