(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T/TSW Type Two-Wheeled Casters (Bolt Type) (Part Number)

T/TSW Type Two-Wheeled Casters (Bolt Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,169₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large urethane dual wheel caster. The swivel and the wheel lock simultaneously. Ideal for medical equipment, beds, and carriers.

[Features]
· A double stopper type that stops the swivel part and wheel simultaneously.
· A high quality design caster

 
Part Number
T75-BM12XP1.75X25L-GY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Color Color Cap

₹ 1,173.25

1 Piece(s) 5 Day(s) or more 1092No100[M12] M12XP1.75755958Gray/Black RimGray

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 80.01~140.00 Wheel Material Urethane Elastomer
Wheel Characteristics No Fitting Material SWCH Allowable Load Medium Load
Body Material Nylon

Please check the type/dimensions/specifications of the part T75-BM12XP1.75X25L-GY in the T/TSW Type Two-Wheeled Casters (Bolt Type) series.

Product variants

Part Number
T100-BM16XP2.0-GY
T75-BM10XP1.5X25L-BBK
T75-BM10XP1.5X25L-GY
TSW100-BM12XP1.75-BBK
TSW100-BM12XP1.75-GY
TSW100-BM16XP2.0-BBK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Color Color Cap

₹ 1,779.93

1 Piece(s) 5 Day(s) or more 10125No120M16XP2.01007278Gray/Black RimGray

₹ 1,169.45

1 Piece(s) 5 Day(s) or more 1092No100M10XP1.5755958Bitter BlackBitter Black

₹ 1,223.04

1 Piece(s) 5 Day(s) or more 1092No100M10XP1.5755958Gray/Black RimGray

₹ 1,977.78

1 Piece(s) 5 Day(s) or more 10125With Double Stopper (Rotation + Turning)120[M12] M12XP1.751007295Bitter BlackBitter Black

₹ 2,066.18

1 Piece(s) 5 Day(s) or more 10125With Double Stopper (Rotation + Turning)120[M12] M12XP1.751007295Gray/Black RimGray

₹ 2,022.85

1 Piece(s) 5 Day(s) or more 10125With Double Stopper (Rotation + Turning)120M16XP2.01007295Bitter BlackBitter Black