(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Butt Weld Pipe Fitting - Made of Steel Pipe - Cap - White

Butt Weld Pipe Fitting - Made of Steel Pipe - Cap - White

Material: Steel, nominal diameters: 1/2B(15A), 3/4B(20A), 1B(25A), 1 1/4B(32A), 1 1/2B(40A), 2B(50A), 2 1/2B(65A), 3 1/2B(90A), 3B(80A), 4B(100A), 5B(125A), 6B(150A), 8B(200A), 10B(250A), 12B(300A), 14B(350A)
· Applicable fluids: Water, air, steam, gas, oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JIS(G)-C-PT370-1/2B-S80
JIS(G)-C-PT370-1B-S80
JIS(G)-C-PT370-2B-S40
JIS(G)-C-PT370-2B-S80
JIS(G)-C-PT370-3/4B-S80
JIS(G)-C-PT370-3B-S40
JIS(G)-C-PT370-3B-S80
JIS(G)-C-PT370-4B-S40
JIS(G)-C-PT370-4B-S80
JIS(G)-C-PT370-5B-S40
JIS(G)-C-PT370-5B-S80
JIS(G)-C-PT370-6B-S40
JIS(G)-C-PT370-6B-S80
JIS(G)-C-PT370-8B-S40
JIS(G)-C-PT370-8B-S80
JIS(G)-C-PT370-10B-S40
JIS(G)-C-PT370-11/2B-S80
JIS(G)-C-PT370-11/4B-S80
JIS(G)-C-PT370-12B-S40
JIS(G)-C-PT370-21/2B-S40
JIS(G)-C-PT370-21/2B-S80
JIS(NBG)-C-FSGP-1/2B
JIS(NBG)-C-FSGP-1B
JIS(NBG)-C-FSGP-2B
JIS(NBG)-C-FSGP-3/4B
JIS(NBG)-C-FSGP-3B
JIS(NBG)-C-FSGP-4B
JIS(NBG)-C-FSGP-5B
JIS(NBG)-C-FSGP-6B
JIS(NBG)-C-FSGP-8B
JIS(NBG)-C-FSGP-10B
JIS(NBG)-C-FSGP-11/2B
JIS(NBG)-C-FSGP-11/4B
JIS(NBG)-C-FSGP-12B
JIS(NBG)-C-FSGP-14B
JIS(NBG)-C-FSGP-21/2B
Part NumberVolume DiscountDays to ShipMaterial Nominal Thickness Nominal Dia.
89 Day(s) or more [Steel] PT370SCH801/2B(15A)
89 Day(s) or more [Steel] PT370SCH801B(25A)
18 Day(s) or more [Steel] PT370SCH402B(50A)
89 Day(s) or more [Steel] PT370SCH802B(50A)
89 Day(s) or more [Steel] PT370SCH803/4B(20A)
18 Day(s) or more [Steel] PT370SCH403B(80A)
89 Day(s) or more [Steel] PT370SCH803B(80A)
18 Day(s) or more [Steel] PT370SCH404B(100A)
89 Day(s) or more [Steel] PT370SCH804B(100A)
18 Day(s) or more [Steel] PT370SCH405B(125A)
89 Day(s) or more [Steel] PT370SCH805B(125A)
18 Day(s) or more [Steel] PT370SCH406B(150A)
89 Day(s) or more [Steel] PT370SCH806B(150A)
18 Day(s) or more [Steel] PT370SCH408B(200A)
89 Day(s) or more [Steel] PT370SCH808B(200A)
18 Day(s) or more [Steel] PT370SCH4010B(250A)
89 Day(s) or more [Steel] PT370SCH801 1/2B(40A)
89 Day(s) or more [Steel] PT370SCH801 1/4B(32A)
18 Day(s) or more [Steel] PT370SCH4012B(300A)
18 Day(s) or more [Steel] PT370SCH402 1/2B(65A)
89 Day(s) or more [Steel] PT370SCH802 1/2B(65A)
18 Day(s) or more [Steel] FSGP-1/2B(15A)
18 Day(s) or more [Steel] FSGP-1B(25A)
18 Day(s) or more [Steel] FSGP-2B(50A)
18 Day(s) or more [Steel] FSGP-3/4B(20A)
18 Day(s) or more [Steel] FSGP-3B(80A)
18 Day(s) or more [Steel] FSGP-4B(100A)
18 Day(s) or more [Steel] FSGP-5B(125A)
18 Day(s) or more [Steel] FSGP-6B(150A)
18 Day(s) or more [Steel] FSGP-8B(200A)
18 Day(s) or more [Steel] FSGP-10B(250A)
18 Day(s) or more [Steel] FSGP-1 1/2B(40A)
18 Day(s) or more [Steel] FSGP-1 1/4B(32A)
18 Day(s) or more [Steel] FSGP-12B(300A)
18 Day(s) or more [Steel] FSGP-14B(350A)
18 Day(s) or more [Steel] FSGP-2 1/2B(65A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Cap Surface Treatment No
Applicable Fluid Water / Air / Steam / Gas / Oil

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)